CAD model selection
Selectable products: 1
TPSH-102-TS-58.5-105-R-28-C3
Company
STAMPINGMASTERS
Description
TPSH-Flange square nut - Precision ball screw (flange square nut) - shaft end has been processed
Bill of material
TPSH-102-TS-58.5-105-R-28-C3
PN
Product No.
TPSH-102-TS-58.5-105-R-28-C3
TYPE
TPSH
MA
Screw material
S55C
ROHS
YES
D
Screw diameter
10 mm
LEAD
Lead
2 mm
L
Overall screw length
105.0
125.0
mm
L1
Screw tooth length
58.5 mm
TD
thread direction
Right
ND
Nut direction
Forward
reverse
AC
Accuracy class
C3
C5
A
Nut length
28.0 mm
WED
website
網站
Preview and CAD generation
File format
Previews - 3D
Embedded user actions