??
CAD model selection
Selectable products: 1
TPOH-102-TS-48-116-R-28-C3
HELP_VARIABLE
Company
STAMPINGMASTERS
Description
TPOH-Flange square nut - Precision ball screw (flange square nut) - shaft end unprocessed
Bill of material
TPOH-102-TS-48-116-R-28-C3
PN
Product No.
TPOH-102-TS-48-116-R-28-C3
TYPE
TPOH
MA
Screw material
S55C
ROHS
YES
D
Screw diameter
10 mm
LEAD
Lead
2
L
Overall screw length
mm
Enter value for L
Overall screw length
mm
cm
inch
ft
L1
Screw tooth length
48 mm
TD
thread direction
Right
ND
Nut direction
AC
Accuracy class
A
Nut length
28.0 mm
WED
website
網站
Preview and CAD generation
File format
Previews - 3D
Embedded user actions