CAD model selection
Selectable products: 1
SC-1425-1
Company
STAMPINGMASTERS
Description
SC - Hydraulic Shock Absorbers - Non Adjustable
Bill of material
SC-1425-1
PN
Product No.
SC-1425-1
MA
material
Steel
ROHS
YES
DIM7
Cap
YES
MXP
Thread
M14X1.5
S
Stroke
25.0
mm
DIM1
The maximum energy absorbed each time
28.0
mm
DIM2
effective weight
4.6 ~ 39
kg
DIM3
allowable speed
3.5
m/s
DIM4
energy absorbed per hour
58800.0
DIM5
Return to elasticity
6 ~ 15.5
DIM6
temperature
-10 ~ 70 °C
WED
website
網站
DIM8
Attached nut specification X2
M14
Preview and CAD generation
File format
Previews - 3D
Embedded user actions