Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Selectable products: 1
GKS026-A8-6-25-2-0-2-3-3
Company
STAMPINGMASTERS
Description
GKS026、CRS.AD、SUSC.AD - Step internal and external thread compound
Bill of material
GKS026-A8-6-25-2-0-2-3-3
PN
GKS026-A8-6-25-2-0-2-3-3
ROHS
YES
TYPE
GKS026-A
GKS026-B
GKS026-C
GKS026-D
CRS.AD
SUSC.AD
MA
material
SUJ2
HT
heat treatment
High frequency processing
HA
hardness
HRC58
D
8
10
12
13
15
16
18
20
25
30
mm
D1
6
mm
L
mm
L2
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
mm
L3
0
mm
L4
2
3
4
5
6
7
8
9
10
11
12
13
14
15
mm
M
3
mm
N
3
4
5
6
8
mm
WED
網站
網站
Preview and CAD generation
File format
Previews - 3D
Embedded user actions