??
Catalog navigation
CAD model selection
Selectable products: 4
FSID144-150-15-5
HELP_VARIABLE
Company
STAMPINGMASTERS
Description
FSIW、FSI、FSB、FSK - Forged ball screw (flange (double cut, single cut) round nut)
Bill of material
FSID144-150-15-5
PN
Product No.
TYPE
MA
Screw material
S55C
ROHS
YES
D
Screw diameter
14 mm
LEAD
Lead
NTYPE
Nut type
TD
thread direction
Right
ND
Nut direction
Forward
AC
Accuracy class
C7
L
Overall screw length
mm
Enter value for L
Overall screw length
mm
cm
inch
ft
P
Bearing mounting hole diameter
mm
Enter value for P
Bearing mounting hole diameter
mm
cm
inch
ft
F
Bearing installation length
mm
Y
Screw tooth length
85.0 mm
WED
website
網站
Preview and CAD generation
File format
Previews - 3D
Embedded user actions