??
Catalog navigation
CAD model selection
Selectable products: 2
FSC1520-200-15-6
HELP_VARIABLE
Company
STAMPINGMASTERS
Description
FSC-FSS - Forged ball screw (flange double cut round nut)
Bill of material
FSC1520-200-15-6
PN
Product No.
TYPE
MA
material
S55C
ROHS
YES
D
Screw diameter
15 mm
LEAD
Lead
TD
thread direction
Right
ND
Nut direction
Forward
AC
Accuracy class
C7
L
Overall screw length
mm
Enter value for L
Overall screw length
mm
cm
inch
ft
P
Bearing mounting hole diameter
mm
Enter value for P
Bearing mounting hole diameter
mm
cm
inch
ft
F
Bearing installation length
mm
Enter value for F
Bearing installation length
mm
cm
inch
ft
Y
Screw tooth length
133.0 mm
WED
website
網站
Preview and CAD generation
File format
Previews - 3D
Embedded user actions