CAD model selection
Selectable products: 15
FC-2525
Company
STAMPINGMASTERS
Description
FC - Adjustable Shock Absorbers
Bill of material
FC-2525
PN
Product No.
FC-2525
MA
material
Steel
CO
0.30,0.35,0.36,0.00
ROHS
YES
DIM7
Cap
YES
MXP
Thread
M25X1.5
S
Stroke
25.0
mm
DIM1
The maximum energy absorbed each time
78.0
mm
DIM2
effective weight
15~ 624
kg
DIM3
allowable speed
3.2
m/s
DIM4
energy absorbed per hour
70200.0
DIM5
Return to elasticity
9.6 ~ 28
DIM6
temperature
-10 ~70 °C
WED
website
網站
DIM8
Attached nut specification X2
M25
Preview and CAD generation
File format
Previews - 3D
Embedded user actions