CAD model selection
Selectable products: 1
BBSM12T10150-A-H8
Company
STAMPINGMASTERS
Description
BS-T10 - Timing pulley (T10)
Bill of material
BBSM12T10150-A-H8
PN
Product No.
BBSM12T10150-A-H8
TYPE
BBSM
MA
material
鋁合金
ST
surface treatment
鍍層-鎳
ROHS
YES
BS
Belt Specifications
T10150
T10200
T10250
T10300
T10400
T10500
BT
Pulley type
SHK
Shaft hole type
round hole
Round hole + tapping
Keyway hole + tapping
Stepped Hole
Both Ends Stepped Hole
TN
number of teeth
12
14
15
16
18
20
22
24
25
26
28
30
32
34
36
40
44
48
50
D
Shaft bore
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
mm
Z
0
mm
J
0.0
mm
Q
0.0
mm
R
0.0
mm
S
0.0
mm
T
0.0
mm
WED
website
網站
Preview and CAD generation
File format
Previews - 3D
Embedded user actions