??
CAD model selection
Selectable products: 8
CEC-BMSC2525-3-NC
HELP_VARIABLE
Company
STAMPINGMASTERS
Description
BMSC - Hydraulic Shock Absorbers - Blow molding machine dedicated
Bill of material
CEC-BMSC2525-3-NC
PN
Product No.
MA
material
Steel
ROHS
YES
DIM7
Cap
MXP
Thread
S
Stroke
25.0 mm
DIM1
The maximum energy absorbed each time
60.0 mm
DIM2
effective weight
kg
DIM3
allowable speed
m/s
DIM4
energy absorbed per hour
198000.0
DIM5
Return to elasticity
8~27
DIM6
temperature
-10~80 °C
WED
website
網站
DIM8
Attached nut specification X2
Preview and CAD generation
File format
Previews - 3D
Embedded user actions